IESNA:LM-63-2002
[TEST]P957609
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-930-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49209
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
6813.9 7698.7 8580.1 9325.9 9895.4 10241.1 10495.4 10759.8 11010.7 11298.8
11651.4 12031.1 12502.3 13017.5 13661.6 14580.3 15848.2 17563.5 19828 22726.5
26479.2 30977.7 35147.4 37567.8 37106.8 33554.1 26970.7 19567 12556.5 8925.8
6159.6 3861.2 2149.3 467.8 0 0 0
6813.9 7566.4 8366.5 9017.4 9502.1 9820.8 10041.1 10281.8 10536.1 10797.1
11125.9 11519.2 11976.8 12485.3 13095.5 13895.6 14970.2 16390.6 18207.6 20733.2
24024.8 27184.3 28733.5 28201.3 26333.4 23201.1 18265.2 12359.9 6674.9 3942.6
2173 972.9 376.3 47.5 0 0 0
6813.9 7488.5 8108.8 8563.1 8905.5 9112.3 9258.1 9447.9 9614 9773.3
9997.1 10295.4 10647.9 10986.9 11349.7 11793.8 12315.8 12943 13712.5 14482
14715.9 13943 11987 9692 7135.9 4952.8 3498.5 2525.5 1773 1274.6
861.1 515.3 288.1 128.8 23.7 0 0
6813.9 7295.2 7756.3 8095.3 8291.9 8393.6 8464.8 8495.3 8475 8397
8281.7 8220.7 8152.9 7990.2 7634.2 7125.8 6596.9 6091.8 5657.9 5363
5213.8 5078.2 4891.7 4576.5 4335.8 4149.3 3573 2895 1912 1339
956 664.4 440.7 189.8 27.1 0 0
6813.9 7102 7434.2 7685.1 7820.7 7854.6 7776.6 7566.4 7227.5 6786.8
6312.2 5929.1 5678.2 5525.7 5403.6 5224 4966.3 4718.9 4525.6 4423.9
4423.9 4451.1 4457.8 4430.7 4230.7 3790 3322.2 3010.3 2535.7 2037.4
1478 969.5 528.8 206.8 13.6 0 0
6813.9 6946.1 7105.4 7288.5 7420.7 7407.1 7227.5 6878.3 6454.5 6057.9
5729.1 5495.2 5359.6 5257.9 5139.2 4956.2 4698.5 4386.6 4081.5 3840.9
3712 3729 3834.1 3905.3 3878.1 3759.5 3501.9 3084.9 2620.5 2183.2
1773 1393.3 1013.6 589.9 254.2 0 0
6813.9 6735.9 6786.8 6915.6 7058 7125.8 7020.7 6790.1 6532.5 6302
6068.1 5803.7 5529.1 5261.3 5000.2 4725.6 4423.9 4105.3 3803.6 3556.1
3335.7 3149.3 2990 2888.3 2857.8 2847.6 2793.3 2671.3 2461.1 2166.2
1671.3 1145.8 633.9 335.6 122 0 0
6813.9 6596.9 6471.5 6498.6 6705.4 6969.8 7176.6 7193.6 7047.8 6817.3
6549.5 6230.8 5861.3 5471.4 5101.9 4749.4 4413.8 4088.3 3796.8 3569.7
3403.5 3295.1 3206.9 3098.4 2932.3 2671.3 2400.1 2203.5 2027.2 1830.6
1573 1217 783.1 454.3 149.2 0 0
6813.9 6430.8 6139.3 6095.2 6298.6 6810.5 7359.7 7617.3 7539.3 7247.8
6898.6 6542.7 6166.4 5749.4 5332.4 4925.6 4542.6 4190 3881.5 3644.2
3464.6 3339.1 3288.3 3254.4 3179.8 3017.1 2820.5 2596.7 2369.6 2105.2
1783.1 1389.9 1023.8 644.1 210.2 0 0
6813.9 6271.5 5834.2 5617.2 5722.3 6237.6 6993.5 7600.3 7746.1 7491.9
7068.1 6661.3 6285 5891.8 5501.9 5112.1 4725.6 4349.4 4020.5 3769.7
3559.5 3420.5 3318.8 3274.7 3210.3 3091.7 2922.2 2732.3 2525.5 2295
1976.4 1569.6 1152.6 633.9 196.6 6.8 0
6813.9 6129.1 5647.7 5363 5403.6 5864.7 6563 7173.2 7515.6 7420.7
7064.7 6661.3 6285 5912.1 5546 5179.9 4800.2 4427.3 4101.9 3827.3
3593.4 3434.1 3315.4 3244.2 3169.6 3034 2834 2617.1 2400.1 2145.9
1830.6 1417 1030.6 549.2 149.2 0 0
6813.9 6102 5529.1 5132.4 5057.9 5363 5908.7 6532.5 6946.1 6986.8
6766.4 6424 6085 5769.8 5457.9 5122.3 4769.7 4413.8 4084.9 3803.6
3562.9 3390 3240.8 3105.2 2942.5 2701.8 2366.2 1976.4 1610.2 1308.5
1010.2 674.6 410.2 206.8 16.9 0 0
6813.9 5935.9 5230.7 4674.8 4400.2 4413.8 4586.7 4820.6 5007 5105.3
5105.3 4983.3 4827.3 4661.2 4478.2 4284.9 4095.1 3888.3 3640.8 3386.6
3142.5 2864.5 2576.4 2325.5 2071.3 1728.9 1389.9 1142.4 945.8 752.6
552.6 342.4 159.3 44.1 0 0 0
6813.9 5813.8 5003.6 4329 3912 3732.4 3674.7 3668 3647.6 3617.1
3552.7 3430.7 3284.9 3112 2908.6 2742.5 2579.8 2454.3 2373 2339.1
2295 2200.1 2047.6 1854.3 1623.8 1383.1 1159.4 962.8 776.3 606.8
433.9 244.1 105.1 16.9 0 0 0
6813.9 5752.8 4851.1 4115.4 3630.7 3390 3264.6 3156.1 3034 2898.4
2776.4 2678.1 2566.2 2474.7 2366.2 2257.7 2142.5 1993.3 1827.2 1688.2
1545.8 1417 1305.1 1217 1118.7 996.7 861.1 725.5 579.7 444.1
301.7 189.8 91.5 3.4 0 0 0
6813.9 5702 4759.5 4003.6 3495.1 3223.9 3057.8 2898.4 2745.9 2593.3
2447.6 2322.1 2203.5 2084.8 1976.4 1871.3 1759.4 1644.1 1535.7 1420.4
1311.9 1217 1132.3 1040.7 932.2 837.3 728.8 606.8 467.8 345.8
250.9 149.2 50.8 0 0 0 0
6813.9 5749.4 4790.1 4020.5 3471.3 3152.7 2939.1 2776.4 2637.4 2501.8
2366.2 2237.4 2105.2 1986.5 1878.1 1769.6 1657.7 1535.7 1413.6 1288.2
1179.7 1088.2 1010.2 942.4 874.6 800 698.3 586.5 488.2 403.4
311.9 213.6 78 0 0 0 0
6813.9 5776.5 4824 4044.3 3457.8 3071.3 2844.2 2698.4 2569.6 2434
2305.2 2176.4 2061.1 1952.6 1850.9 1742.5 1634 1511.9 1389.9 1267.9
1159.4 1081.4 1017 962.8 898.3 810.2 691.6 593.2 518.7 440.7
345.8 230.5 91.5 27.1 0 0 0
6813.9 5776.5 4861.2 4074.8 3447.6 3006.9 2766.2 2627.2 2498.4 2369.6
2227.2 2105.2 2000.1 1884.8 1773 1661.1 1545.8 1430.6 1315.3 1206.8
1118.7 1061.1 1006.8 949.2 861.1 739 589.9 518.7 444.1 362.7
264.4 139 57.6 13.6 0 0 0
6813.9 5891.8 5007 4217.1 3532.4 3020.5 2749.3 2603.5 2474.7 2366.2
2240.8 2122.1 2006.9 1895 1779.7 1667.9 1552.6 1440.7 1335.7 1240.7
1162.8 1101.7 1040.7 966.1 857.7 684.8 515.3 444.1 372.9 294.9
210.2 122 64.4 27.1 6.8 0 0
6813.9 5959.6 5105.3 4315.5 3606.9 3067.9 2766.2 2606.9 2481.5 2366.2
2247.6 2132.3 2020.4 1908.6 1800.1 1691.6 1579.7 1471.3 1369.6 1278
1200.1 1135.6 1067.8 983.1 864.4 684.8 508.5 437.3 362.7 288.1
200 118.6 67.8 33.9 16.9 0 0
6813.9 5986.7 5169.7 4400.2 3674.7 3152.7 2779.8 2623.8 2484.9 2386.6
2274.7 2162.8 2054.3 1945.9 1840.8 1739.1 1630.6 1522.1 1420.4 1318.7
1237.3 1169.5 1098.4 1020.4 874.6 694.9 539 471.2 393.2 315.3
223.7 135.6 81.4 50.8 30.5 13.6 0
6813.9 6176.6 5464.7 4729 4000.2 3359.5 2908.6 2657.7 2522.1 2413.7
2315.4 2213.7 2112 2010.3 1905.2 1800.1 1695 1586.5 1488.2 1393.3
1308.5 1230.6 1152.6 1064.5 956 817 644.1 549.2 467.8 386.5
294.9 186.4 115.3 74.6 54.2 27.1 0
6813.9 6318.9 5732.5 5078.2 4379.9 3715.4 3159.5 2742.5 2535.7 2413.7
2315.4 2217.1 2118.7 2017 1915.3 1806.9 1691.6 1586.5 1484.8 1389.9
1311.9 1230.6 1145.8 1050.9 945.8 830.5 698.3 586.5 505.1 423.7
339 244.1 125.4 74.6 47.5 23.7 0
6813.9 6454.5 6044.3 5525.7 4946 4308.7 3684.9 3084.9 2630.6 2437.4
2322.1 2217.1 2118.7 2017 1908.6 1803.5 1691.6 1579.7 1471.3 1356
1247.5 1145.8 1050.9 962.8 888.2 800 691.6 576.3 467.8 383.1
308.5 230.5 128.8 57.6 30.5 10.2 0
6813.9 6671.5 6474.9 6173.2 5685 5125.7 4566.3 3996.8 3257.8 2664.5
2383.2 2251 2142.5 2037.4 1935.7 1830.6 1722.1 1613.6 1501.8 1383.1
1271.2 1159.4 1057.7 962.8 871.2 776.3 674.6 576.3 467.8 355.9
274.6 193.2 122 64.4 30.5 13.6 0
6813.9 6895.2 6935.9 6895.2 6661.3 6295.2 5861.3 5379.9 4762.9 3966.3
3142.5 2532.3 2240.8 2108.6 2010.3 1915.3 1813.6 1725.5 1640.8 1539.1
1437.4 1311.9 1186.5 1071.2 979.7 891.6 979.7 1027.2 776.3 620.4
410.2 301.7 172.9 84.7 40.7 20.3 0
6813.9 7115.6 7410.5 7651.2 7746.1 7671.5 7430.8 7115.6 6820.7 6468.1
5929.1 5196.8 4339.2 3464.6 2756.1 2379.8 2271.3 2189.9 2047.6 1918.7
1820.4 1732.3 1606.9 1515.3 1596.7 1657.7 1396.7 1061.1 644.1 481.4
359.3 261 176.3 101.7 50.8 16.9 0
6813.9 7339.3 7891.9 8407.2 8790.2 9010.6 9024.1 8898.7 8780.1 8742.8
8719 8617.3 8417.3 8166.5 7847.8 7478.3 7013.9 6569.8 6413.9 6996.9
8261.4 9464.8 9644.5 8359.7 5898.6 3495.1 2064.5 1298.4 898.3 657.7
498.3 359.3 244.1 139 54.2 13.6 0
6813.9 7556.3 8332.6 9102.1 9746.2 10159.8 10356.4 10424.2 10492 10610.7
10793.7 11031 11315.8 11576.8 11837.8 12034.5 12346.3 12905.7 13949.8 15658.3
17875.4 20278.9 22624.8 24428.2 24638.4 22946.8 19699.2 15390.5 10746.3 6715.6
3901.9 2322.1 1322.1 498.3 152.5 6.8 0
6813.9 7634.2 8532.6 9424.2 10163.2 10651.3 10895.4 11000.5 11098.8 11234.4
11420.9 11644.6 11936.1 12231.1 12549.7 12983.6 13607.4 14515.9 15858.4 17719.5
20190.8 23451.9 27899.6 33418.5 36978 36116.9 33476.1 29842 25919.8 22197.6
18390.7 14190.5 9712.3 5708.7 2315.4 583.1 0
6813.9 7691.9 8668.2 9685.2 10492 11020.8 11281.9 11359.8 11400.5 11420.9
11471.7 11539.5 11627.7 11664.9 11783.6 12048 12512.4 13251.5 14448.1 16207.5
18577.1 21882.4 26855.5 34164.3 43883.4 46975 44480 41520.5 38245.8 34835.5
29804.8 23289.2 16231.3 9881.8 3901.9 1247.5 0
6813.9 7820.7 8973.3 10149.6 11122.5 11712.4 11881.9 11776.8 11526 11163.2
10763.2 10380.1 10000.5 9647.9 9475 9681.8 10583.5 12183.6 14119.3 15932.9
17651.7 19655.1 22394.2 26343.6 33906.6 42964.7 41117.1 36727.1 33845.6 31872.6
29062.4 24997.8 19529.7 13593.8 5315.5 874.6 0
6813.9 7888.5 9288.6 10570 11593.8 12092.1 12081.9 11651.4 10970 10251.3
9569.9 9000.4 8559.7 8302.1 8556.3 9820.8 11973.4 14604.1 17380.5 20306
23506.2 26553.8 29462.4 32835.4 37822.1 44188.5 45425.8 42144.3 38462.8 34689.7
30208.2 24190.9 17065.2 8261.4 3234 362.7 0
6813.9 7993.6 9356.4 10705.6 11749.7 12251.4 12037.8 11278.5 10319.1 9549.6
8864.8 8319 7929.2 7841 8576.7 10525.9 13421 17058.4 21543.4 26994.5
32971 39117 45259.7 50782 57056.9 62826.6 64287.7 61646.9 56612.8 49897.2
41066.3 28906.4 18760.2 10373.4 5003.6 579.7 0
6813.9 8000.4 9373.3 10705.6 11715.8 12163.3 11946.3 11207.3 10254.7 9400.4
8715.7 8180 7827.5 7878.3 8902.1 11200.5 14515.9 18861.9 24384.2 30669.2
37076.3 43347.8 49656.5 56158.5 63511.4 68857.4 69159.1 64942 57592.5 47870
37706.8 28008.1 18302.5 10647.9 4220.5 532.2 0
6813.9 8000.4 9339.4 10624.2 11549.7 11973.4 11922.6 11444.6 10709 9902.1
9183.5 8647.9 8278.3 8247.8 9054.7 11075.1 14037.9 17580.5 21719.6 26309.7
30896.3 35503.3 39930.6 44378.3 50473.5 56446.7 58043.3 55070.3 50015.9 43435.9
36089.8 27974.2 21068.8 12546.3 4762.9 420.4 0
6813.9 7908.8 9156.4 10325.9 11173.4 11607.3 11746.3 11668.3 11346.3 10861.5
10322.5 9803.8 9356.4 9115.7 9339.4 10434.4 12424.3 14990.5 17726.2 20261.9
22709.5 24858.8 26886 29720 35110.1 40523.9 39825.6 35228.7 30984.5 27231.8
22546.8 16943.2 11366.6 5529.1 1552.6 189.8 0
6813.9 7905.4 9020.8 10047.9 10790.3 11203.9 11441.2 11593.8 11671.7 11695.5
11654.8 11539.5 11397.1 11241.2 11217.5 11492.1 12332.8 13804 15865.1 18211
20899.3 24235 28642 34364.3 40378.1 41510.4 35211.8 27211.4 20014.5 14573.5
11437.8 8356.3 6061.3 3566.3 993.3 40.7 0
6813.9 7719 8658 9522.5 10153 10532.7 10814.1 11058.1 11285.3 11573.4
11885.3 12197.2 12593.8 12973.5 13488.8 14258.3 15366.8 16949.9 19346.7 22614.6
26608 31242.1 36747.4 42903.7 45110.5 41859.5 34174.4 25645.2 17319.4 12492.1
9037.7 6030.8 3630.7 837.3 20.3 0 0
6813.9 7698.7 8580.1 9325.9 9895.4 10241.1 10495.4 10759.8 11010.7 11298.8
11651.4 12031.1 12502.3 13017.5 13661.6 14580.3 15848.2 17563.5 19828 22726.5
26479.2 30977.7 35147.4 37567.8 37106.8 33554.1 26970.7 19567 12556.5 8925.8
6159.6 3861.2 2149.3 467.8 0 0 0
